AD8191
PRODUCTION4:1 DVI/HDMI Switch with Equalization
- Part Models
- 2
- 1ku List Price
- Starting From $7.31
Overview
- Four inputs, one output DVI/HDMI links:
- Four auxiliary channels per link
Bidirectional unbuffered inputs/outputs
Flexible supply operation (3.3 V to 5 V)
HDCP standard compatible
Allows switching of DDC bus and two additional signals
FOUR TMDS CHANNELS PER LINK
- Supports 250 Mbps to 1.65 Gbps data rates
- Supports 25 MHz to 165 MHz pixel clocks
- Equalized inputs for operation with long HDMI cables (20 meters at 1080p)
- Fully buffered unidirectional inputs/outputs
- Globally switchable 50 Ω on-chip terminations
- Pre-emphasized outputs
- Low added jitter
- Single-supply operation (3.3 V)
- Multiple channel bundling modes
1x(4:1) DVI/HDMI link switch (default)
2x(8:1) TMDS channel switch
1x(16:1) TMDS channel switch - Output disable feature
- Reduced power dissipation
- Allows building of larger arrays
- Two AD8191s support DVI/HDMI dual-link
- Standards compatible: DVI, HDMI, HDCP
- Serial (I2C slave) and parallel control interface
- 100-pin 14 mm × 14 mm LQFP Pb-free package
The AD8191 is a DVI/HDMI switch featuring equalized TMDS inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique. Flexible channel bundling modes allow the AD8191 to be configured as a 4:1 single DVI/HDMI link switch, a dual 8:1 TMDS channel switch, or a single 16:1 TMDS channel switch.
The AD8191 is provided in a 100-lead LQFP lead-free package specified to operate over the 0°C to 70°C temperature range.
PRODUCT HIGHLIGHTS
- Supports data rates up to 1.65Gbps, enabling UXGA (1600x1200) DVI resolutions and 1080p HDMI formats.
- Input cable equalizer enables use of long cables at the input (more than 20 meters of 24 AWG cable at 1080p).
- Auxiliary switch allows routing of DDC signals for a single-chip, fully HDMI 1.2a receive-compliant solution.
APPLICATIONS
- Multi-input displays and projectors
- A/V receivers
- Set-top boxes
- Advanced television (HDTV)
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8191ASTZ | 100-Lead LQFP (14mm x 14mm) | ||
| AD8191ASTZ-RL | 100-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD8191ASTZ | PRODUCTION | |
| AD8191ASTZ-RL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD8191ASTZ | PRODUCTION | |
| AD8191ASTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.