AD800
NOT RECOMMENDED FOR NEW DESIGNS45 or 52 Mbps Clock and Data Recovery IC
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Standard Products
44.736 Mbps—DS-3
51.84 Mbps—STS-1
155.52 Mbps—STS-3 or STM-1 - Accepts NRZ Data, No Preamble Required
- Recovered Clock and Retimed Data Outputs
- Phase-Locked Loop Type Clock Recovery—No Crystal Required
- Random Jitter: 20° Peak-to-Peak
- Pattern Jitter: Virtually Eliminated
- 10KH ECL Compatible
- Single Supply Operation: –5.2 V or +5 V
- Wide Operating Temperature
Range: –40°C to +85°C
The AD800 and AD802 employ a second order phase-locked loop architecture to perform clock recovery and data re timing on Non-Return to Zero, NRZ, data. This architecture is capable of supporting data rates between 20 Mbps and 160 Mbps. The products described here have been defined to work with standard telecommunications bit rates. 45 Mbps DS-3 and 52 Mbps STS-1 are supported by the AD800-45 and AD800-52 respectively. 155 Mbps STS-3 or STM-1 are supported by the AD802-155.
Unlike other PLL-based clock recovery circuits, these devices do not require a preamble or an external VCXO to lock onto input data. The circuit acquires frequency and phase lock using two control loops. The frequency acquisition control loop initially acquires the clock frequency of the input data. The phase-lock loop than acquires the phase of the input data, and ensures the phase of the output signals track changes in the phase of the output data. The loop damping of the circuit is dependent of the value of a user selected capacitor; this defines jitter peaking and performance and impacts acquisition time. The devices exhibit 0.08 dB jitter peaking, and acquire lock on random or scrambled data within 4 X 105 bit periods when using a damping factor of 5.
During the process of acquisition the frequency detector provides a Frequency Acquisition (FRAC) signal which indicates that the device has not yet locked onto the input data. This signal is a series of pulses which occur at the points of cycle slip between the input data and the synthesized clock signal. Once the circuit has acquired frequency lock no pulses occur at the FRAC output.
The inclusion of a precisely trimmed VCO in the device eliminates the need for external components for setting center frequency, and the need for trimming of those components. The VCO provides a clock output within ±20% of the device center frequency in the absence of input data.
The AD800 and AD802 exhibit virtually no pattern jitter, due to the performance of the patented phase detector. Total loop jitter is 20° peak-to-peak. Jitter bandwidth is dictated by mask programmable fractional loop bandwidth. The AD800, used for data rates <90 Mbps, has been designed with nominal loop bandwidth of 0.1% of the center frequency. The AD802, used for data rates in excess of 90 Mbps, has a loop bandwidth of 0.08% of center frequency.
All of the devices operate with a single +5 V or -5.2 V supply.
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD800-52BRZ | 20-Lead SOIC (Wide) | ||
| AD800-52BRZRL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD800-52BRZ | PRODUCTION | |
| AD800-52BRZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.