AD7306
PRODUCTION+5 V Powered RS-232/RS-422 Transceiver
- Part Models
- 5
- 1ku List Price
- Starting From $18.96
Overview
- RS-232 and RS-422 on One Chip
- Single +5 V Supply
- 0.1 mF Capacitors
- Short Circuit Protection
- Excellent Noise Immunity
- Low Power BiCMOS Technology
- High Speed, Low Skew RS-422 Operation
- -40 to 85°C
The AD7306 line driver/receiver is a 5 V monolithic product which provides an interface between TTL signal levels and dual standard EIA RS-232/RS-422 signal levels. The part contains two RS-232 drivers, one RS-422 driver, one RS-232 receiver, and one receiver path which can be configured either as RS-232 or as RS-422.
An internal charge pump voltage converter facilitates operation from a single +5 V power supply. The internal charge pump generates ±10 V levels allowing RS-232 output levels to be developed without the need for external bipolar power supplies.
A highly efficient charge pump design allows operation using non polarized, miniature 0.1 mF capacitors. This gives a considerable saving in printed circuit board space over conventional products which can use up to 10 mF capacitors. The charge pump output voltages may also be used to power external circuitry which requires dual supplies.
The RS-232 channels are suitable for communications rates up to 100 kHz and the RS-422 channels are suitable for high speed communications up to 5 MHz. The RS-422 transmitter complementary outputs are closely matched and feature low timing skew between the complementary outputs. This is often an essential requirement to meet tight system timing specifications.
All inputs feature ESD protection, all driver outputs feature high source and sink current capability and are internally protected against short circuits on the outputs. An epitaxial layer is used to guard against latch-up.
The part is available in a 24-lead SOIC and 24-pin plastic DIP package.
Applications
- DTE-DCE Interface
- Packet Switching
- Local Area Networks
- Data Concentration
- Data Multiplexers
- Integrated Services Digital Network (ISDN)
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7306ANZ | 24-Lead PDIP | ||
| AD7306ARZ | 24-Lead SOIC (Wide) | ||
| AD7306JNZ | 24-Lead PDIP | ||
| AD7306JRZ | 24-Lead SOIC (Wide) | ||
| AD7306JRZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7306ANZ | PRODUCTION | |
| AD7306JNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7306ANZ | PRODUCTION | |
| AD7306JNZ | PRODUCTION | |
|
Aug 18, 2009 - 09_0119 AD7306 Wafer Fab Process Transfer |
||
| AD7306ANZ | PRODUCTION | |
| AD7306ARZ | PRODUCTION | |
| AD7306JNZ | PRODUCTION | |
| AD7306JRZ | PRODUCTION | |
| AD7306JRZ-REEL | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7306ARZ | PRODUCTION | |
| AD7306JRZ | PRODUCTION | |
| AD7306JRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.