AD7148

Obsolete

CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors

Viewing:

Overview

  • Programmable capacitance to digital converter
    Femto Farad resolution
    8 capacitance sensor inputs
    25ms update rate, all 8 sensor inputs
    No external RC components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
    Register map compatible with AD7143
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt Output
  • 16-lead, 4 mm x 4 mm LFCSP_VQ
  • 2.6 to 3.3V supply voltage
  • Low operating current
    Full power mode: 1 mA
    Low power mode: 21.5 µA

The AD7148 CapTouch™ Programmable Controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultra thin applications.

The AD7148 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration. The CDC has 8 inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. The external sensors can be arranged as a series of buttons, as a scroll bar or wheel, or as a combination of sensor types. By programming the registers, the user has full control over the CDC setup.

High resolution sensors require minor software to run on the host processor.

The AD7148 is designed for single electrode capacitance sensors (grounded sensors.) There is an active shield output to minimize noise pick-up in the sensor. For floating, or two electrode sensors, use the AD7143.

The AD7148 has on-chip calibration logic to account for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals, while the sensors are not active. This ensures that there are no false or non-registering touches on the external sensors due to a changing environment.

The AD7148 has an I2C-compatible serial interface, as well as interrupt output. There is a VDRIVE pin to set the voltage level for the serial interface independently from VCC.

The AD7148 is available in a 16-lead, 4 mm × 4 mm LFCSP and operates from a 2.6 V to 3.6 V supply. The operating current consumption in low power mode is typically 26 μA.

Applications

  • Cell Phones
  • Personal Music and Multimedia Players
  • Smart Hand-held Devices
  • Television, A/V and Remote Controls
  • Gaming Consoles
  • Digital Still Cameras

AD7148
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
AD7148 Functional Block Diagram AD7148 Pin Configuration AD7148 Typical Circuit Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed