AD5520
PRODUCTIONPer-pin Parametric Measurement Unit / Source Measure Unit
- Part Models
- 1
- 1ku List Price
- Starting From $29.28
Overview
- Force Voltage, Measure Current and Force Current, Measure Voltage functions
- Output Voltage Range: ±11 V
- Four Programmable Force/Measure Current Ranges: ±4 µA, ±40 µA, ±400 µA, ±4 mA
- Measured Voltage Range: ±11 V
- Extended Current Ranges: ±40 mA and ±160 mA with External Driver
- Clamp Circuitry and Window Comparators On Board
The AD5520 is a single channel Per pin Parametric Measurement Unit (PPMU) for use in semiconductor automatic test equipment and precision measurement instruments. It contains programmable modes to force a pin voltage and measure the corresponding current or force a current and measure the voltage. The PPMU can force a voltage from -11 V to +11 V or currents up to ±4 mA. The device provides a force sense capability to ensure accuracy at the tester pin. A guard output is also available to drive the shield of a force/sense pair.
The AD5520 is available in a 64-lead LQFP package.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5520JSTZ | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5520JSTZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD5520JSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.