AD53522
ObsoleteHigh Speed, Dual DCL (Driver/Comparator/Load) In A Single Chip Solution
Viewing:
Overview
|
|
The AD53522 is a complete, high-speed, single-chip solution that performs the pin electronics functions of driver, comparator, and active load (DCL) for ATE applications. In addition, the driver contains a dynamic clamp function and the active load contains an integrated Schottky diode bridge.
Applications
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD53522 yet. Have something to say?
Start a Discussion on EngineerZone®