AD53513
ObsoleteUltrahigh-speed Quad Pin Driver with High-Z and VTERM Modes
Overview
|
|
The AD53513 is a quad high-speed pin driver designed for use in digital or mixed-signal test systems. Combining a high-speed monolithic process with a convenient surface-mount package, this product attains superb electrical performance while preserving optimum packaging densities and long-term reliability in a 100-lead, LQFP package with built-in heat sink.
Applications
Documentation
Application Note 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD53513 yet. Have something to say?
Start a Discussion on EngineerZone®