AD2S75
ObsoleteUniversal Synchro/Resolver Transformer Isolated Interface
Overview
The AD2S75 is a functionally complete, analog signal conditioning transformer interface for all the standard synchro/resolver format signals.
The AD2S75 performs synchro-to-resolver and resolver-to-resolver signal transformations. The device features signal inputs for 90 V rms, 26 V rms and 11.8V rms, and outputs 2 V rms resolver format signals (sine and cosine). The reference frequency input accepts sinusoidal signals in the range 11.8 V rms to 115 V rms and outputs a nominal voltage of 2 V rms with enhanced zero crossing definition.
Documentation
Application Note 2
Technical Articles 1
Cross Reference Guide 4
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD2S75 yet. Have something to say?
Start a Discussion on EngineerZone®