AD2712

Obsolete

± 10.000 Volt Ultrahigh Precision Reference Series

Viewing:

Part Details

  • 5mA Output Current Capability
  • Laser Trimmed to High Accuracy: 10.000V ±1.0mV
  • Low Temperature Coefficient: 1ppm/°C
    (L Grade)
  • Short Circuit Protected
  • Excellent Long Term Stability: 25ppm/1000hrs.
  • No Heater Utilized
  • Small Size (Standard 14-Pin
    DIP Package)
AD2712
± 10.000 Volt Ultrahigh Precision Reference Series
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD2712 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed