AD2700
Obsolete+ 10 Volt Precision Reference
Overview
|
|
The AD2700 family of precision 10 volt references offer the user excellent accuracy and stability at a moderate price by combining the recognized advantages of thin film technology and active laser trimming. The low temperature drift (3ppm/°C) achieved with these technologies can be matched only by the use of ovens, chip heaters for temperature regulation, or with hand selected components and manual trimming. In addition, temperature-regulated devices are guaranteed only up to +85° operation, whereas the U- and S-grade devices in the AD2700 family are guaranteed to +125°C.
Documentation
Data Sheet 1
Frequently Asked Questions 1
This is the most up-to-date revision of the Data Sheet.