AD15452

Obsolete

12-Bit 65 MSPS Quad A/D Converter with Integrated Signal Conditioning

Viewing:

Overview

  • 12-Bit, 65 MSPS Quad Analog to Digital Converter
  • 475 mW per Channel
  • Anti-Jam GPS Receivers
  • Differential Input with 100 Ω Input Impedance
  • Quad LVDS Output
  • Wireless and Wired Broadband Communications
  • Communications Test Equipment
  • Data Clock Output Provided
  • Full Scale Analog Input: 296 mVp-p
  • 200 MHz 3 dB Bandwidth
  • Offset Binary Output Data Format
  • SNR@-9 dBfs: 64 dBfs (70 MHz Ain), 64 dBfs (140 MHz Ain)
  • SFDR@-9 dBfs: 81 dBfs(70 MHz Ain), 73 dBfs (140 MHz Ain)
AD15452
12-Bit 65 MSPS Quad A/D Converter with Integrated Signal Conditioning
548674904AD15452-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD15452 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed