AD14160L

Obsolete

480-MFLOP, Quad DSP, 3.3v, CBGA Package

Viewing:

Overview

  • ADSP-21060 Core Processor(...x4)
  • 480 MFLOPS Peak, 320 MFLOPS Sustained
  • 25 ns Instruction Rate, Single-Cycle Instruction Execution-Each of Four Processors
  • 16 Mbit Shared SRAM (Internal to SHARCs)
  • 4 Gigawords Addressable Off-Module Memory
  • Sixteen 40 Mbyte/s Link Ports (Four per SHARC)
  • Eight 40 Mbit/s Independent Serial Ports (Two from Each SHARC)
  • 5 V and 3.3 V Operation
  • 32-Bit Single Precision and 40-Bit Extended Precision IEEE Floating Point Data Formats,
    or 32-Bit FixedPoint data Format
  • IEEE JTAG Standard 1149.1 Test Access Port and On-Chip Emulation
AD14160L
480-MFLOP, Quad DSP, 3.3v, CBGA Package
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on AD14160L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed