AD14060

Obsolete

480-MFLOP, Quad DSP, 5 V, CQFP Package

Viewing:

Overview

  • ADSP-21060 core processor(x4)
  • 480 MFLOPS peak, 320 MFLOPS sustained
  • 25 ns instruction rate, single-cycle instruction execution-each of four processors
  • 16 Mbit shared SRAM (internal to SHARCs)
  • 4 gigawords addressable off-module memory
  • Twelve 40 Mbyte/s link ports (3 per SHARC)
  • Four 40 Mbit/s independent serial ports (one from each SHARC)
  • One 40 Mbit/s common serial port
  • 5 V and 3.3 V operation
  • 32-bit single precision and 40-bit extended precision IEEE floating point Data formats, or 32-bit fixed point data format
  • IEEE JTAG Standard 1149.1 test access port and on-chip emulation
AD14060
480-MFLOP, Quad DSP, 5 V, CQFP Package
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on AD14060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed