AD1380

Obsolete

Low Cost 16-Bit Sampling ADC

Viewing:

Overview

  • Complete Sampling 16-Bit ADC with Reference and Clock
  • 50 kHz Throughput
  • ±1/2LSB Nonlinearity
  • Low Noise SHA: 300µV p-p
  • 32-Lead Hermetic DIP
  • Parallel Output
  • Low Power: 900mW

AD1380
Low Cost 16-Bit Sampling ADC
AD1380-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD1380 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed