AD13465

Obsolete

Dual Channel, 14-Bit, 65MSPS A/D Converter with Analog Input Signal Conditioning

Viewing:

Overview

  • - (±1 V and ±0.5 V Ranges)
  • Dual, 65 MSPS Minimum Sample Rate
  • - Channel-to-Channel Matching,
    ±1% Gain Error
  • Integral Two-Pole Low-Pass
    Nyquist Filter
  • - 90 dB Channel-to-Channel Isolation
  • Two’s Complement Output Format
  • - DC-Coupled Signal Conditioning
  • 3.3 V Compatible Outputs
  • 1.8 W per Channel
  • 85 dB Spurious-Free Dynamic Range
  • Industrial and Military Grade
  • Selectable Bipolar Inputs

The AD13465 is a complete dual channel signal processing solution including on-board amplifiers, references, ADCs, and output termination components to provide optimized system performance. The AD13465 has on-chip track-and-hold circuitry and utilizes an innovative multipass architecture to achieve 14-bit, 65 MSPS performance. The AD13465 uses state-of-the-art, high density circuit design and laser-trimmed thin-film resistor networks to achieve exceptional channel matching and impedance control, and provide for significant board area savings.

Multiple options are provided for driving the analog input, including single-ended, differential, and optional series filtering. The AD13465 also offers the user a choice of analog input signal ranges to further minimize additional external signal conditioning, while remaining general-purpose. The AD13465 operates with ±5.0 V for the analog signal conditioning, 5.0 V supply for the analog-to-digital conversion, and 3.3 V digital supply for the output stage. Each channel is completely independent, allowing operation with independent encode and analog inputs, while maintaining minimal crosstalk and interference.

The AD13465 is packaged in a 68-lead ceramic gull wing package. Manufacturing is done on Analog Devices’ MIL-38534 Qualified Manufacturers Line (QML) and components are available up to Class-H (–40°C to +85°C). The components are manufactured using Analog Devices’ high speed complementary bipolar process (XFCB).

AD13465
Dual Channel, 14-Bit, 65MSPS A/D Converter with Analog Input Signal Conditioning
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD13465 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed