AD12400

Obsolete

12-Bit, 400 MSPS A/D Converter

Viewing:

Overview

  • Guaranteed 400MSPS Sample Rate
  • Proprietary Advanced Filter Bank™ by V Corp Technologies, Inc. Digital Post-Processing
  • Wireless and Wired Broadband Communications
  • Enhanced Spurious Free Dynamic Range
  • Fully Tested and Guaranteed Performance
  • Wideband Carrier Frequency Systems
  • Digital Beam Forming
  • Single-Ended or Differential Encode Signal
  • SNR of 64dBFS @ 128MHz
  • Communications Test Equipment
  • LVDS Output Data
  • SFDR of 75dBFS @ 128MHz
  • Radar and Satellite Sub-Systems
  • Two's Complement Output Data
  • VSWR of 1.25
  • Performance Options Available - Contact Factory
  • Phased Array Antennas
  • Multi-Channel, Multi-Mode Receivers
  • Secured Communications
AD12400
12-Bit, 400 MSPS A/D Converter
58336575803830131600367982408AD12400-FBL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD12400 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed