RAPID V2X08

Obsolete

RapID Platform - EtherCAT Network Interface Module

Viewing:

Overview

RAPID V2X08
RapID Platform - EtherCAT Network Interface Module
RapID-NI-V2008
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
RapID-NIEK-V0004

OBSOLETE: RapID Platform - Network Interface Evaluation Kit

Product Details

This evaluation board is obsolete and no longer recommended.

The RapID Platform Network Interface solutions are pre-tested Industrial Network interfaces that manage the industrial protocol and network traffic. Thanks to the module’s Unified Interface, a single host interface hardware and software design supports PROFINET, PROFINET IRT, PROFIBUS, EtherNet/IP, EtherNet/IP with DLR, EtherCAT, and ModbusTCP. Choose the type of Network Interface to support the required Industrial protocols. The Unified Interface also ensures your host processor hardware or software interface does not need to change even when you switch or update protocols. The Network Interface connects to a host processor via a UART, 16-bit Parallel Interface, or Ethernet (future).

The evaluation kit provides a quick assessment for interfacing a host processor to the Network Interface module (module is sold separately). Once host-side communication is established, communication can be evaluated using third-party PC-based tools or vendor-specific Programmable Logic Controllers (PLC). The communication path between the host processor and a PLC can be completely verified before integrating the Network Interface into your end field device. Please take a moment to verify the contents of your evaluation kit.

eval board
RapID-NIEK-V0004

OBSOLETE: RapID Platform - Network Interface Evaluation Kit

Product Details

This evaluation board is obsolete and no longer recommended.

The RapID Platform Network Interface solutions are pre-tested Industrial Network interfaces that manage the industrial protocol and network traffic. Thanks to the module’s Unified Interface, a single host interface hardware and software design supports PROFINET, PROFINET IRT, PROFIBUS, EtherNet/IP, EtherNet/IP with DLR, EtherCAT, and ModbusTCP. Choose the type of Network Interface to support the required Industrial protocols. The Unified Interface also ensures your host processor hardware or software interface does not need to change even when you switch or update protocols. The Network Interface connects to a host processor via a UART, 16-bit Parallel Interface, or Ethernet (future).

The evaluation kit provides a quick assessment for interfacing a host processor to the Network Interface module (module is sold separately). Once host-side communication is established, communication can be evaluated using third-party PC-based tools or vendor-specific Programmable Logic Controllers (PLC). The communication path between the host processor and a PLC can be completely verified before integrating the Network Interface into your end field device. Please take a moment to verify the contents of your evaluation kit.

RapID-NIEK-V0004
OBSOLETE: RapID Platform - Network Interface Evaluation Kit
Ethernet-Personality-Module-Angle-web HPI Personality Module Network Interface Baseboard RapID-NIEK-V0004 UART Personality Module UART Personality Module
RapID-NIEK-V0004
OBSOLETE: RapID Platform - Network Interface Evaluation Kit
Ethernet-Personality-Module-Angle-web HPI Personality Module Network Interface Baseboard RapID-NIEK-V0004 UART Personality Module UART Personality Module

Latest Discussions

No discussions on RAPID-V2X08 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed