MAXQ1061

NOT RECOMMENDED FOR NEW DESIGNS

DeepCover Cryptographic Controller for Embedded Devices

A Turnkey Solution for Secure Storage, Digital Signature, Encryption, Secure Boot, and TLS/SSL Communication Protocol

Viewing:

Overview

  • Advanced Cryptographic Tool Box Seamlessly Supports Highly Secure Key Storage
    • Certificates Chain Management
    • Secure 32KB or 8KB File System Based on Nonvolatile EEPROM (500K Cycles) for Extensive Key and Certificate Storage for MAXQ1061 and MAXQ1062, Respectively
    • Symmetric-key: AES-128/-256 (ECB, CBC, CCM)
    • Asymmetric-key: ECC NIST P-256, -521, -384 and Brainpool BP-256, -384, -512
    • Secure Hash: SHA-256, -384, -512
    • MAC Digest: CBC-MAC, HMAC-SHA256, HMAC-SHA384, HMAC-SHA512, ECIES
    • Signature Schemes: ECDSA (FIPS 186-4)
    • Key Exchange: EC Diffie-Hellman (TLS)
    • 128-Bit AES Stream Encryption Engine Over SPI (up to 20Mb/s) Supporting AES-GCM and AES-ECB Modes
    • On-Chip Key Generation: ECC, AES
    • Random Number Generation: True RNG
  • No Firmware Development Required Significantly Reduces Time to Market
  • High-Level Functions Simplify SSL/TLS/DTLS Implementations
    • TLS/DTLS Key Negotiation (PSK, ECDH, ECDHE)
    • ECDSA Based TLS/DTLS Authentication, Digital Signature Generation and Verification
    • SSL/TLS/DTLS Packet Encryption (AES)
    • MAC Algorithm (HMAC-SHA256)
  • Extensive Host/System Services Increase Flexibility and Reduce System Cost
    • Watchdog Timer
    • Power-On Reset/Brownout Reset
    • Secure Boot Function
    • Tamper Detection
    • Life Cycle Management and Key Loading Protocol
    • Flexible File System With User-Programmable Access Conditions for Each Object Software Reset
    • Software Reset, Shutdown, and Wake-Up Functions
  • Multiple Communication Interface Options for Simpler Connection to a Host Processor
    • I²C Slave Controller
    • SPI Slave Controller with a Dedicated DMA Channel and 128-Bit AES Stream Encryption Engine Supporting AES-GCM and AES-ECB Modes

There is a newer version of this part available

MAXQ1065 NOT RECOMMENDED FOR NEW DESIGNS

Ultra Low-Power Cryptographic Controller with ChipDNATM for Embedded Devices

MAXQ1061
DeepCover Cryptographic Controller for Embedded Devices
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAXQ1065 NOT RECOMMENDED FOR NEW DESIGNS Ultra Low-Power Cryptographic Controller with ChipDNATM for Embedded Devices
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAXQ1061EVKIT

Evaluation Kit for MAXQ1061

Features and Benefits

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • USB Connector for USB 2.0-to-SPI/I2C Communication
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 IC
  • On-Board Regulator

Product Details

The MAXQ1061 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAXQ1061 cryptographic controller. The device makes it fast and easy to implement full security for embedded, connected products without requiring firmware development. The coprocessor can be designed-in from the start or added to an existing design to guarantee confidentiality, authenticity, and integrity of the device. It is ideal for connected embedded devices, industrial networking, PLC, and network appliances.

MAXQ1061EVKIT
Evaluation Kit for MAXQ1061
MAXQ1061EVKIT-MAXQ1062EVKIT angle evaluation board MAXQ1061EVKIT-MAXQ1062EVKIT evaluation board MAXQ1061EVKIT-MAXQ1062EVKIT red markups evaluation board

Latest Discussions

Recently Viewed