MAX9969

Obsolete

Dual, Low-Power, 1200Mbps ATE

Viewing:

Overview

  • Low-Power Dissipation: 1.4W/Channel (typ)
  • Greatly Reduced Power Penalty when Load Commutated
  • High Speed: 1200Mbps at 3VP-P and 1800Mbps at 1VP-P
  • Programmable 35mA Active-Load Current
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V Operating Range
  • Active Termination (3rd-Level Drive)
  • Low-Leakage Mode: 15nA
  • Integrated Clamps
  • Integrated Differential Comparator
  • Interfaces Easily with Most Logic Families
  • Digitally Programmable Slew Rate
  • Internal Termination Resistors
  • Low Offset Error
  • Pin Compatible with the MAX9967
MAX9969
Dual, Low-Power, 1200Mbps ATE
MAX9969: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9969 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed