MAX96705A
PRODUCTION16-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive
Compact 1.6Gbps Serializer with Crosspoint and CRC Protection of Video and Control Data for ADAS Applications
- Part Models
- 2
- 1ku List Price
- Starting From $3.66
Overview
- Ideal for Safety Camera Applications
- Works with Low-Cost 50Ω Coax (100Ω STP) Cables
- Error Detection of Video/Control Data
- High-Immunity Mode for Robust Control-Channel EMC Tolerance
- Retransmission of Control Data Upon Error Detection
- Best-in-Class Supply Current: 93mA (max)
- Pre/Deemphasis Allows 15m Cable at Full Speed
- 32-Pin (5mm × 5mm) TQFN Package with 0.5mm Lead Pitch
- High-Speed Data Serialization for Megapixel Cameras
- Up to 1.74Gbps Serial-Bit Rate
- 12.5MHz to 87MHz × 14 Bit + H/V Data
- 36.66MHz to 116MHz × 12-Bit + H/V Data (through Internal Encoding)
- Multiple Modes for System Flexibility
- 9.6kbps to 1Mbps Control Channel in UART, I²C (with Clock Stretch), or UART-to-I²C Modes
- Crosspoint Switch Accepts Any Input Bitmap
- Modes for Encoded VSYNC and HSYNC
- Reduces EMI and Shielding Requirements
- Programmable Output Spread Spectrum
- Tracks Spread Spectrum Applied at the Parallel Input
- 1.7V to 3.6V I/O Supply
- Peripheral Features for Camera Power-Up and Verification
- Built-In PRBS Generator for BER Testing
- Dedicated GPO for Camera Frame-Sync Trigger and Other Uses
- Remote/Local Wake-Up from Sleep Mode
- Meets AEC-Q100 Automotive Specification
- -40°C to +115°C Operating Temperature
- ±8kV Contact and ±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection
The MAX96705A is a compact serializer with features especially suited for automotive camera applications. It is function and pin compatible with the MAX9271. In high-bandwidth mode, the parallel-clock maximum is 116MHz for 12-bit linear or combined HDR data types.
The embedded control channel operates at 9.6kbps to 1Mbps in UART, I2C, and mixed UART/I2C modes, allowing programming of serializer, deserializer, and camera registers independent of video timing.For driving longer cables, the IC has programmable pre/deemphasis. Programmable spread spectrum is available on the serial output. The serial output meets ISO 10605 and IEC 61000-4-2 ESD standards. The core supply range is 1.7V to 1.9V, and the I/O supply range is 1.7V to 3.6V.
The MAX96705A is available in a 32-pin (5mm x 5mm) TQFN package with 0.5mm lead pitch, and operates over the -40°C to +115°C temperature range.
Applications
- Automotive Camera Applications
Documentation
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX96705AGTJ/V+ | 32-TQFN-5X5X0.75 | ||
| MAX96705AGTJ/V+T | 32-TQFN-5X5X0.75 |