MAX9381
PRODUCTIONLowest Power 3.0GHz ECL/PECL Differential Data and Clock D Flip-Flop
- Part Models
- 4
- 1ku List Price
- Starting From $6.97
Overview
The MAX9381 differential data, differential clock D flip-flop is pin compatible with the ON Semiconductor MC100EP52, with the added benefit of a wider supply-voltage range from 2.25V to 5.5V and 25% lower supply current. Data enters the master part of the flip-flop when the clock is low and is transferred to the outputs upon a positive transition of the clock. Interchanging the clock inputs allows the part to be used as a negative edge-triggered device. The MAX9381 utilizes input clamping circuits that ensure the stability of the outputs when the inputs are left open or at VEE.
The MAX9381 is offered in an 8-pin SO package and the smaller 8-pin µMAX package.
Applications
- Automated Test Equipment (ATE)
- Central Office Telecom Equipment
- DLCs
- DSLAM
- Precision Clock and Data Distribution
- Wireless Base Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9381ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX9381ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX9381EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX9381EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX9381ESA+ | PRODUCTION | |
| MAX9381ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX9381ESA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX9381EUA+ | PRODUCTION | |
| MAX9381EUA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX9381EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9381 yet. Have something to say?
Start a Discussion on EngineerZone®