MAX9290

Obsolete

3.12Gbps GMSL Deserializers for Coax or STP Input and MIPI CSI-2 Output

Deserializers Enable Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Viewing:

Overview

  • Ideal for High-Definition Video Applications
    • 4-Lane CSI-2 Output with Up to 1Gbps Per Lane
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920 x 720p/60Hz Display with 24-Bit Color
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate and 32-Bit Sample Depth For 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup Table for Gamma Correction
    • CNTL0–CNTL3 Control Outputs for HDMI/MHL
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I²C, or I2C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control- Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of 8 Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±12kV Air ISO 10605 and IEC 61000-4-2 ESD Protection

The MAX9288/MAX9290 gigabit multimedia serial link (GMSL) deserializers receive data from a GMSL serializer over 50Ω coax or 100Ω shielded twisted-pair (STP) cable and output deserialized data on the CSI-2 outputs.

The MAX9290 has HDCP content protection but otherwise is the same as the MAX9288. The deserializers pair with any GMSL serializer capable of coax output. When programmed for STP input, they are backward compatible with any GMSL serializer.

The audio channel supports L-PCM I2S stereo and up to eight channels of L-PCM in TDM mode. Sample rates of 32kHz to 192kHz are supported with sample depth up to 32 bits.

The embedded control channel operates at 9.6kbps to 1Mbps in UART-to-UART and UART-to-I2C modes, and up to 1Mbps in I2C-to-I2C mode. Using the control channel, a µC can program serializer, deserializer, and peripheral device registers at any time, independent of video timing, and manage HDCP operation (MAX9290). Two GPIO ports are included, allowing display power-up and switching of the backlight, among other uses. A continuously sampled GPI input supports touch-screen controller interrupt requests in display applications.

For use with longer cables, the deserializers have a programmable cable equalizer. The serial input meets ISO 10605 and IEC 61000-4-2 ESD standards. The GMSL supply is 3.0V to 3.6V, the MIPI CSI-2 supply is 1.7V to 1.9V, and the I/O supply is 1.7V to 3.6V.

The devices are available in lead(Pb)-free, 48-pin, 7mm x 7mm TQFN and SWTQFN packages with exposed pad and 0.5mm lead pitch.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9290
3.12Gbps GMSL Deserializers for Coax or STP Input and MIPI CSI-2 Output
MAX9288, MAX9290: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 4
MAX9275 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and Parallel Input
MAX9277 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and LVDS Input
MAX9279 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and Parallel Input
MAX9281 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and LVDS Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9290COAXEVKIT

Evaluation Kit for the MAX9288//MAX9290

Features and Benefits

  • Drives 4-Channel CSI-2 Output
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9288/MAX9290 evaluation kit (EV kit) provides a proven design to evaluate the MAX9288 and MAX9290 high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and full-duplex control channel, with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX9288 or MAX9290 IC installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9288/MAX9290 coax EV kit and a companion serializer board (e.g., the MAX9275/ MAX9279 coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STPHSD adapter kit. Only one adapter kit is needed per pair of serializer and deserializer boards.

Note: In the following sections, the term serializer refers to the MAX9275 or MAX9279 ICs and the term deserializer refers to the MAX9288 or MAX9290 ICs. The term SerDes refers to serializer(s) and deserializer(s).

This document applies to both coax and STP EV kits. This document covers coax cables, but the information applies equally to STP cables.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAXCOAX2STP-HSD

Evaluation of Maxim Serializers/Deserializers with STP Cable

Features and Benefits

  • Allows Utilization of Coax EV Kits for Evaluating Operation with STP Cables, Eliminating Need to Purchase a Set of STP Evaluation Boards
  • Only One Adapter Kit Needed to Use with Coax EV Kits for Different Products

Product Details

The MAXCOAX2STP-HSD coaxial-to-STP cable adapter kit allows operation of coax evaluation kits (EV kits) for Maxim serializer/deserializer products with STP cables assembled with Rosenberger STP connectors. See Table 1 for a list of products currently supported.

The adapter kit includes one Serializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; one Deserializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; and a 2m STP cable assembled with two Rosenberger female STP connectors. The photo in Figure 1, in the full data sheet, shows the adapter kit components.

Applications

  • Automotive Camera Systems
  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9288COAXEVKIT

Evaluation Kit for the MAX9288//MAX9290

Features and Benefits

  • Drives 4-Channel CSI-2 Output
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9288/MAX9290 evaluation kit (EV kit) provides a proven design to evaluate the MAX9288 and MAX9290 high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and full-duplex control channel, with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX9288 or MAX9290 IC installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9288/MAX9290 coax EV kit and a companion serializer board (e.g., the MAX9275/ MAX9279 coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STPHSD adapter kit. Only one adapter kit is needed per pair of serializer and deserializer boards.

Note: In the following sections, the term serializer refers to the MAX9275 or MAX9279 ICs and the term deserializer refers to the MAX9288 or MAX9290 ICs. The term SerDes refers to serializer(s) and deserializer(s).

This document applies to both coax and STP EV kits. This document covers coax cables, but the information applies equally to STP cables.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9290COAXEVKIT
Evaluation Kit for the MAX9288//MAX9290
MAXCOAX2STP-HSD
Evaluation of Maxim Serializers/Deserializers with STP Cable
MAX9288COAXEVKIT
Evaluation Kit for the MAX9288//MAX9290

Latest Discussions

Recently Viewed