MAX9276A

NOT RECOMMENDED FOR NEW DESIGNS

3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

Deserializers Enable Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Viewing:

Overview

  • Ideal for High-Definition Video Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920×720p/60Hz Display With 24-Bit Color
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate And 32-Bit Sample Depth For 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup Table for Gamma Correction
    • CNTL[3:0] Control Outputs
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I2C, or I2C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of 8 Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9276A
3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output
MAX9276A, MAX9280A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9280ACOAXEVKIT

Evaluation Kit for the MAX9276A/MAX9280A

Features and Benefits

  • Accepts 24-Bit or 32-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9276A/MAX9280A coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9276A/ MAX9280A high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and fullduplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9276A or MAX9280A installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9276A/MAX9280A coax EV kit and a companion serializer board (MAX9275/MAX9279 coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9276ACOAXEVKIT

Evaluation Kit for the MAX9276A/MAX9280A

Features and Benefits

  • Accepts 24-Bit or 32-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9276A/MAX9280A coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9276A/ MAX9280A high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and fullduplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9276A or MAX9280A installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9276A/MAX9280A coax EV kit and a companion serializer board (MAX9275/MAX9279 coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9280ACOAXEVKIT
Evaluation Kit for the MAX9276A/MAX9280A
MAX9276ACOAXEVKIT
Evaluation Kit for the MAX9276A/MAX9280A

Latest Discussions

Recently Viewed