MAX4986
PRODUCTIONSAS/SATA Single Lane 2:1/1:2 Multiplexer/Demultiplexer Plus Redriver with Equalization
1:2/2:1 Active Mux with Redrive Maintains Signal Integrity While Providing High-Frequency Performance at SAS/SATA 2.0s
- Part Models
- 4
- 1ku List Price
- Starting From $14.47
Overview
- Single +3.3V Supply Operation
- Low-Power, 1mA (typ) Standby
- Active-High Enable (EN) for Use with Power Good
- Active-Low Enable (EN) for Cable-Detect Function
- Supports SAS I/II/III ≤ 6.0Gbps
- Independent Programmable Input Equalization Two Levels: 0dB, 4dB
- Independent Programmable Output Preemphasis Two Levels: 0dB, 3dB
- Independent Programmable Output Level Selection
- Supports SAS/SATA OOB-Level Signaling
- Programmable SAS/SATA Threshold
- Cable-Detect Feature for Low Power Consumption
- On-Chip 50Ω Input/Output Terminations
- Inline Signal Traces for Simplified Layout
- Space-Saving, 3.5mm x 9.0mm TQFN Package with Exposed Pad
Applications
- Desktops
- Docking Stations
- PC Servers
- Workstations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4986CTO+ | LFCSP | ||
| MAX4986CTO+T | LFCSP | ||
| MAX4986ETO+ | LFCSP | ||
| MAX4986ETO+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4986CTO+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.