MAX3815A
NOT RECOMMENDED FOR NEW DESIGNSTMDS Digital Video Equalizer for HDMI/DVI Cables
Automatic Cable Equalizer for HDMI v1.3 "Deep Color" TMDS Video Signals Up to 2.25Gbps
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Guaranteed Performance to 2.25Gbps (HDMI 1.3), Improved Jitter Performance at Low Source Amplitude, and Enhanced Output Driver
- Extends 2.25Gbps TMDS Interface Length
- 0 to 35 Meters Over HDMI Cable, 24 AWG
- 0 to 22 Meters Over HDMI Cable, 28 AWG
- Extends 1.65Gbps TMDS Interface Length
- 0 to 40 Meters Over HDMI Cable, 24 AWG
- 0 to 28 Meters Over HDMI Cable, 28 AWG
- Compatible with HDTV Resolutions 720p, 1080i, 1080p, and 1080p with 36-Bit Color
- Compatible with Computer Resolutions VGA, SVGA, XGA, SXGA, UXGA, and WUXGA
- Fully Automatic Equalization, No System Control Required
- 3.3V Power Supply
- Power Dissipation of 0.6W (typ)
- 7mm x 7mm, 48-Pin TQFP Lead-Free Package
The MAX3815A cable equalizer automatically provides compensation for DVI™ and HDMI™ v1.3 cables. It extends the usable cable distance up to 40 meters (1.65Gbps) and 35 meters (2.25Gbps). The MAX3815A is designed to equalize signals encoded in the transition-minimized differential signaling (TMDS®) format.
The MAX3815A features four CML-differential inputs and outputs (three data and one clock). It provides a loss-of-signal (LOS) output that indicates loss-of-clock signal. The outputs include a disable function. Upon LOS, the chip is powered down. For direct chip-to-chip communication, the output drivers can be switched to one-half the DVI output specification to conserve power and reduce EMI. The output drive current can also be increased to allow the use of back termination resistors for improved signal integrity. Equalization can be automatic or set to manual control for specific in-cable applications.
The MAX3815A is available in a 7mm x 7mm, 48-pin TQFP-EP package and operates over a 0°C to +70°C temperature range.
Applications
- Front-Projector HDMI/DVI Inputs
- HDMI 1.3 Deep Color Systems
- HDMI/DVI-D Cable-Extender Modules and Active Cable Assemblies
- High-Definition Televisions and Displays
- LCD Computer Monitors
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3815ACCM+ | TQFP | ||
| MAX3815ACCM+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX3815A yet. Have something to say?
Start a Discussion on EngineerZone®