MAX3798
NOT RECOMMENDED FOR NEW DESIGNS1.0625Gbps to 10.32Gbps, Integrated, Low-Power SFP+ Limiting Amplifier and VCSEL Driver
Industry's First Combination VCSEL Driver and Limiting Amp for 10G SFP+ Ethernet and Fibre Channel
- Part Models
- 2
- 1ku List Price
- Starting From $3.99
Overview
- Low Power Dissipation of 320mW at 3.3V Power Supply
- Up to 10.32Gbps (NRZ) Operation
- 3mVP-P Receiver Sensitivity at 10.32Gbps
- 4psP-P DJ at Receiver Output at 8.5Gbps 8B/10B
- 4psP-P DJ at Receiver Output at 10.32Gbps 231 - 1 PRBS
- 26ps Rise and Fall Time at Rx/Tx Output
- Mode Select for High-Gain Mode and High-Bandwidth Mode
- CML Output Slew-Rate Adjustment for High-Gain Mode
- CML Output with Continuous Level Adjustment
- CML Output Squelch
- Polarity Select for Rx and Tx
- LOS Assert Level Adjustment
- LOS Polarity Select
- Modulation Current Up to 12mA Into 100Ω Differential Load
- Bias Current Up to 15mA
- Integrated Eye Safety Features
- Selectable Deemphasis at Rx Output
- 3-Wire Digital Interface
- Eye-Crossing Adjustment of Modulation Output
- Programmable Deemphasis at Tx Output
- Fast Mode-Select Change Time of 10µs
The MAX3798 is a highly integrated limiting amplifier and VCSEL driver designed for 1x/2x/4x/8x Fibre Channel transmission systems at data rates up to 8.5Gbps as well as for 10GBASE-SR transmission systems at a data rate of 10.3125Gbps. Operating from a single +3.3V supply, this low-power integrated limiting amplifier and VCSEL driver IC enables a platform design for SFP MSA as well as for SFP+ MSA-based optical transceivers. The high-sensitivity limiting amplifier limits the differential input signal generated by a transimpedance amplifier into a CML-level differential output signal. The compact VCSEL driver provides a modulation and a bias current for a VCSEL diode. The optical average power is controlled by an average power control (APC) loop implemented by a controller that interfaces to the VCSEL driver through a 3-wire digital interface. All differential I/Os are optimally back-terminated for a 50Ω transmission line PCB design.
The use of a 3-wire digital interface reduces the pin count while enabling advanced Rx (mode selection, LOS threshold, LOS squelch, LOS polarity, CML output level, signal path polarity, slew-rate control, deemphasis, and fast mode-select change time) and Tx settings (modulation current, bias current, polarity, programmable deemphasis, eye-crossing adjustment, and eye safety control) without the need for external components. The MAX3798 provides multiple current and voltage DACs to allow the use of low-cost controller ICs.
The MAX3798 is packaged in a lead-free, 5mm x 5mm, 32-pin TQFN package.
Applications
- 10GBASE-LR SFP+ Optical Transceiver (1310nm VCSEL)
- 10GBASE-LRM SFP+ Optical Transceiver (1310nm VCSEL)
- 10GBASE-SR SFP+ Optical Transceiver
- 1x/2x/4x/8x SFF/SFP/SFP+ MSA Fibre Channel (FC) Optical Transceiver
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3798ETJ+ | LFCSP | ||
| MAX3798ETJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 14, 2023 - 2275A WAFER FAB |
||
| MAX3798ETJ+ | ||
| MAX3798ETJ+T | ||
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX3798 yet. Have something to say?
Start a Discussion on EngineerZone®