MAX3747B

NOT RECOMMENDED FOR NEW DESIGNS

155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifiers

155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifiers Function as Data Quantizers for OC-3 through OC-48 Synchronous Optical Network (SONET), Fibre-Channel, and Gigabit Ethernet Optical Receivers

Viewing:

Part Details

  • Pin Compatible with Micrel SY88993V
  • 155Mbps to 3.2Gbps Operation
  • > 57dB of Gain
  • < 10-12 BER with 2mVP-P Input Amplitude
  • 18mA Supply Current
  • Chatter-Free LOS with Programmable Threshold
  • Output DISABLE Function
  • PECL-Compatible Inputs
MAX3747B
155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifiers
MAX3747, MAX3747A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3747EVKIT

Evaluation Kit for the MAX3747, MAX3747A

Features and Benefits

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Test Points for LOS Output
  • Fully Assembled and Tested

Product Details

The MAX3747/3747A evaluation kit (EV kit) simplifies evaluation of the MAX3747/3747A limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747/3747A are provided for all input and output ports. The EV kit provides input and output test points and jumpers for all TTL signals.

Applications

  • 10G LX4 Transceiver Modules
  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Optical Transceiver Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules

MAX3747BEVKIT

Evaluation Kit for the MAX3747B

Features and Benefits

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Test Points for LOS Output
  • Fully Assembled and Tested

Product Details

The MAX3747B evaluation kit (EV kit) simplifies evaluation of the MAX3747B limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747B are provided for all input and output ports.

The EV kit provides input and output test points and jumpers for all TTL signals.

Applications

  • 10G LX4 Transceiver Modules
  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Optical Transceiver Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules

MAX3747AEVKIT

Evaluation Kit for the MAX3747, MAX3747A

Features and Benefits

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Test Points for LOS Output
  • Fully Assembled and Tested

Product Details

The MAX3747/3747A evaluation kit (EV kit) simplifies evaluation of the MAX3747/3747A limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747/3747A are provided for all input and output ports. The EV kit provides input and output test points and jumpers for all TTL signals.

Applications

  • 10G LX4 Transceiver Modules
  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Optical Transceiver Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules

MAX3747EVKIT
Evaluation Kit for the MAX3747, MAX3747A
MAX3747BEVKIT
Evaluation Kit for the MAX3747B
MAX3747AEVKIT
Evaluation Kit for the MAX3747, MAX3747A

Latest Discussions

No discussions on MAX3747B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed