MAX3442E
PRODUCTION±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-Safe RS-485/J1708 Transceivers
±15kV ESD-Protected, ±60V, Fault-Protected, 10Mbps Fail-Safe RS-485/J1708 Transceivers
- Part Models
- 6
- 1ku List Price
- Starting From $4.57
Overview
- ±15kV ESD Protection
- ±60V Fault Protection
- Guaranteed 10Mbps Data Rate (MAX3441E/MAX3443E)
- Hot Swappable for Telecom Applications
- True Fail-Safe Receiver Inputs
- Enhanced Slew-Rate-Limiting Facilitates Error-Free Data Transmission (MAX3440E/MAX3442E/MAX3444E)
- Allow Up to 128 Transceivers on the Bus
- -7V to +12V Common-Mode Input Range
- Automotive Temperature Range (-40°C to +125°C)
- Industry-Standard Pinout
The MAX3440E-MAX3444E fault-protected RS-485 and J1708 transceivers feature ±60V protection from signal faults on communication bus lines. Each device contains one differential line driver with three-state output and one differential line receiver with three-state input. The 1/4-unit-load receiver input impedance allows up to 128 transceivers on a single bus. The devices operate from a 5V supply at data rates of up to 10Mbps. True fail-safe inputs guarantee a logic-high receiver output when the receiver inputs are open, shorted, or connected to an idle data line.
Hot-swap circuitry eliminates false transitions on the data bus during circuit initialization or connection to a live backplane. Short-circuit current-limiting and thermal shutdown circuitry protect the driver against excessive power dissipation, and on-chip ±15kV ESD protection eliminates costly external protection devices.
The MAX3440E-MAX3444E are available in 8-pin SO and PDIP packages and are specified over industrial and automotive temperature ranges.
Applications
- HVAC Controls
- Industrial Networks
- RS-422/RS-485 Communications
- Telecommunication Systems
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3442EAPA+ | PDIP | ||
| MAX3442EASA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3442EASA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX3442EEPA+ | PDIP | ||
| MAX3442EESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3442EESA+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX3442EASA+ | PRODUCTION | |
| MAX3442EASA+T | PRODUCTION | |
| MAX3442EESA+ | PRODUCTION | |
| MAX3442EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.