MAX3346E
PRODUCTION±15kV ESD-Protected USB Transceiver in UCSP
- Part Models
- 2
- 1ku List Price
- Starting From $2.37
Overview
- ±15kV ESD Protection on D+ and D-
- Internal Linear Regulator Allows Direct Powering from the USB Cable
- Internal 1.5kΩ Pullup Resistor for Low/Full-Speed Operation
- Supports Low-Speed and Full-Speed USB Communications
- Complies with USB Specification Revision 1.1 and 2.0 (Low Speed and Full Speed)
- Three-State Outputs
- Enumerate InputAllows USB Connection through Software
- No Power-Supply Sequencing Required
- Operates with VL of 1.65V to 3.6V, Ensuring Compatibility with Low-Voltage ASICs
- Available in Miniature Chip-Scale Package
The MAX3346E bidirectional transceiver converts logic-level signals to USB signals, and USB signals to logic-level signals. The MAX3346E includes the 1.5kΩ USB pullup resistor internally, and supports both full-speed (12Mbps) and low-speed (1.5Mbps) USB operation. The device has built-in ±15kV ESD protection circuitry to guard the USB I/O pins, D+ and D-.
The MAX3346E operates with VL voltages as low as 1.65V, ensuring compatibility with low-voltage ASICs. The device features a logic-selectable suspend mode that lowers current draw to less than 40µA. The MAX3346E has an enumerate function that allows devices to logically disconnect while plugged in. The MAX3346E is fully compliant with USB specification 1.1, and the full-speed and low-speed operation under USB specification 2.0.
The MAX3346E is available in the miniature 4 x 4 chip-scale package (UCSP™), as well as the small 14-pin TSSOP, and is rated for the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- Data Cradles
- MP3 Players
- PC Peripherals
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3346EEUD+ | Thin Shrink Small-Outline Package | ||
| MAX3346EEUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3346EEUD+ | PRODUCTION | |
| MAX3346EEUD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX3345E | PRODUCTION | ±15kV ESD-Protected USB Transceivers in UCSP with USB Detect |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3346E yet. Have something to say?
Start a Discussion on EngineerZone®