MAX33251E
RECOMMENDED FOR NEW DESIGNS600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors
Industry’s Smallest RS-232 Isolated Solution with Integrated Capacitors
- Part Models
- 2
- 1ku List Price
- Starting From $7.87
Overview
- High Integration Saves Space and Simplifies Designs
- Integrated Charge Pumps and Inverter Eliminates Extra Power Supplies
- Four Internal Capacitors Saves PCB Space
- Integrated Isolator Saves Up to 63% Versus a Discrete Solution
- Integrated Protection for Robust Communications
- 600VRMS Withstand Isolation Voltage for 60 Seconds (VISO)
- 200VRMS Working Voltage for >50 years (VIOWM)
- Integrated ±15kV ESD Human Body Model (HBM)
The MAX33250E and MAX33251E are isolated 2Tx/2Rx and 1Tx/1Rx RS-232 transceivers, respectively, with a galvanic isolation of 600VRMS (60sec) between the logic UART side and field side. The isolation barrier protects the logic UART side from electrical transient strikes from the field side. It also breaks ground loops and large differences in ground potentials between the two sides that can potentially corrupt the receiving and sending of data. The MAX33250E and MAX33251E conform to the EIA/TIA-232E standard and operate at data rates up to 1Mbps.
The isolated RS-232 transceivers have integrated charge pumps and an inverter to eliminate the need for a high positive and negative voltage supply. Both devices also have integrated charge pump and inverter capacitors to help further reduce PCB space. The supply pin VCCA on the UART logic side operates from a dual voltage supply from +3V to +5.5V. VCCB also operates from +3V to +5.5V, simplifying power requirements and enabling level translation between the two voltages. The transmitters and receivers on the field side of these devices are rated for ±15kV of ESD HBM protection, suitable for applications where RS-232 cables are frequently worked on.
Both are available in a 12-pin, 6mm x 6mm LGA package and operate over the -40°C to +85°C temperature range.
Applications
- Communication Systems
- Diagnostics Equipment
- GPS Equipment
- Industrial Equipment
- Medical Equipment
- POS Systems
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX33251EELC+ | LGA | ||
| MAX33251EELC+T | LGA |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX3250 | RECOMMENDED FOR NEW DESIGNS | ±50V Isolated, 3.0V to 5.5V, 250kbps, 2 Tx/2 Rx, RS-232 Transceiver |
