MAX3316
PRODUCTION2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
- Part Models
- 4
- 1ku List Price
- Starting From $5.11
Overview
- AutoShutdown Plus (MAX3318/MAX3319)
- 300µA Operating Supply Current
- 1µA Low-Power Shutdown with Receivers Active
- Guaranteed 460kbps Data Rate
- Guaranteed 4V/µs Slew Rate
- RS-232 Compatible Down to 2.25V
The MAX3316MAX3319 transceivers have a proprietary low-dropout transmitter output stage enabling RS-232-compatible performance from +2.25V to +3.0V with a dual-charge pump. These devices require only four 0.1µF capacitors, and are guaranteed to operate at data rates up to 460kbps.
The MAX3318/MAX3319 achieve a 1µA supply current using Maxim's revolutionary AutoShutdown Plus feature. These devices automatically enter a low-power shutdown mode when the RS-232 cable is disconnected or the transmitters of the connected peripherals are inactive for more than 30 seconds. They turn on again when they sense a valid transition at any transmitter or receiver input. AutoShutdown Plus saves power without changes to the existing BIOS or operating system. The MAX3318 is a 2-Tx/2-Rx device while the MAX3319 is a 1-Tx/1-Rx device. These devices also feature a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.
The MAX3316/MAX3317 are 2-Tx/2-Rx transceivers. The MAX3317 features a 1µA shutdown mode that can be entered by driving active-low SHDN low. The MAX3317's receivers remain active while in shutdown mode, allowing external devices such as modems to be monitored using only 1µA supply current.
These devices are available in space-saving packages: MAX3316 (16-pin SSOP and 20-pin TSSOP), MAX3317/MAX3318 (20-pin SSOP and 20-pin TSSOP), and MAX3319 (16-pin SSOP).
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Electronic Books
- Handheld Instruments (PDAs, Palmtops)
- Handy Terminals
- Pagers
- Palmtop Computers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3316CAE+ | SSOP | ||
| MAX3316CAE+T | SSOP | ||
| MAX3316EAE+ | SSOP | ||
| MAX3316EAE+T | SSOP |
This is the most up-to-date revision of the Data Sheet.