MAX3314
PRODUCTION460kbps, 1µA, RS-232-Compatible Transceiver
- Part Models
- 5
- 1ku List Price
- Starting From $2.01
Overview
- 1µA Low-Power Shutdown with Receiver Active
- 30µA Operating Supply Current
- 460kbps (min) Data Rate
- 8-Pin SOT23 Package
- RS-232-Compatible Levels
The MAX3314 is a ±5V powered EIA/TIA-232-compatible interface. It has one transmitter and one receiver in a flow-through architecture. The transmitter has a low-dropout output stage providing minimum RS-232-compatible ±3.7V output levels while driving 3kΩ and 1000pf at 460kbps. Both +5V and -5V are supplied externally.
The MAX3314 has a active-low SHDN function that reduces supply current to 1µA. The transmitter is disabled and put into 3-state mode while the receiver remains active.
The MAX3314 is available in 8-pin SOT23, µMAX® and SO packages.
Applications
- Digital Still Cameras
- Global Positioning Systems (GPS)
- Handy Terminals
- PDAs
- POS
- Set-Top Boxes
- Telecommunications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3314EEKA+ | SOT_23 | ||
| MAX3314EKA+T | SOT_23 | ||
| MAX3314ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3314ESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX3314EUA+ | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX3314ESA+ | PRODUCTION | |
| MAX3314ESA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX3314EUA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.