MAX3313
PRODUCTION460kbps, 1µA Supply Current, RS-232-Compatible Transceivers in µMAX
Save Board Space with a ±15kV ESD-Protected RS-232 Transceiver in a uMAX Package
- Part Models
- 4
- 1ku List Price
- Starting From $2.00
Overview
- 1µA Low-Power Shutdown (MAX3311)
- Active-low INVALID Output (MAX3313)
- Receiver Active in Shutdown (MAX3311)
- Single Transceiver (1Tx/1Rx) in 10-Pin µMAX
- RS-232-Compatible Operation
The MAX3311/MAX3313 are low-power, +5V EIA/TIA-232-compatible transceivers. Both devices have one transmitter and one receiver. The transceivers have a proprietary low-dropout transmitter output stage enabling RS-232-compatible operation from a +5V supply with a single inverting charge pump. These devices require only three 0.1µF capacitors and will run at data rates up to 460kbps while maintaining RS-232-compatible output levels.
The MAX3311 features a 1µA shutdown mode. In shutdown the device turns off the charge pump, pulls V- to ground, and the transmitter output is disabled. The MAX3313 features an active-low INVALID output that asserts high when an active RS-232 cable signal is connected, signaling to the host that a peripheral is connected to the communication port.
Applications
- Cell Phones
- Digital Still Cameras
- Digital Television (Receivers, Set-Top Boxes)
- Global Positioning Systems (GPS)
- Modems
- Pagers
- Pen Entry Palmtops
- Point-of-Sale Terminals
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3313CUB+ | MINI_SO | ||
| MAX3313CUB+T | MINI_SO | ||
| MAX3313EUB+ | MINI_SO | ||
| MAX3313EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.