MAX3181
PRODUCTION+3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
- Part Models
- 2
- 1ku List Price
- Starting From $1.06
Overview
- Tiny SOT23-5 Package
- 0.5µA Supply Current
- 1.5Mbps Guaranteed Data Rate
- Meet EIA/TIA-232 and V.28/V.24 Specifications Down to VCC = +3.0V
- Active-Low INVALID Output Indicates Valid RS-232 Signal at Receiver Input (MAX3181/MAX3183)
- Three-State TTL/CMOS Receiver Output (MAX3180/MAX3182)
- Noninverting RS-232 Output (MAX3182/MAX3183)
The MAX3180–MAX3183 are single RS-232 receivers in a SOT23-5 package for space- and cost-constrained applications requiring minimal RS-232 communications. These devices minimize power and heat dissipation by consuming only 0.5µA supply current from a +3.0V to +5.5V supply voltage. They guarantee true RS-232 performance up to a 1.5Mbps data rate.
The MAX3180/MAX3182 feature a three-state TTL/CMOS receiver output that is controlled by an active-low EN logic input. The MAX3181/MAX3183 feature an active-low INVALID output that indicates valid RS-232 signals at the receiver input for applications requiring automatic system wake-up. The MAX3180/MAX3181 receivers have a standard inverting output, while the MAX3182/MAX3183 receivers have a noninverting output.
Applications
- Diagnostic Ports
- Digital Still Cameras
- Handheld Equipment
- Network Equipment
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3181EUK+ | SOT_23 | ||
| MAX3181EUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX3181EUK+ | PRODUCTION | |
| MAX3181EUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX3181EUK+ | PRODUCTION | |
| MAX3181EUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.