MAX3082E
PRODUCTION±15kV ESD-Protected, Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
- Part Models
- 6
- 1ku List Price
- Starting From $2.40
Overview
- ESD Protection for RS-485 I/O Pins
±15kV, Human Body Model - True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
- Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX3080E–MAX3085E/MAX3089E)
- 1nA Low-Current Shutdown Mode (Except MAX3081E/MAX3084E/MAX3087E)
- Pin-Selectable Full/Half-Duplex Operation (MAX3089E)
- Phase Controls to Correct for Twisted-Pair Reversal (MAX3089E)
- Allow Up to 256 Transceivers on the Bus
The MAX3080EMAX3089E are ±15kV electrostatic discharge (ESD)-protected, high-speed transceivers for RS-485/RS-422 communication that contain one driver and one receiver. These devices feature fail-safe circuitry, which guarantees a logic-high receiver output when the receiver inputs are open or shorted. This means that the receiver output will be a logic high if all transmitters on a terminated bus are disabled (high impedance). The MAX3080E/MAX3081E/MAX3082E feature reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 115kbps. The MAX3083E/MAX3084E/MAX3085E offer higher driver output slew-rate limits, allowing transmit speeds up to 500kbps. The MAX3086E/MAX3087E/MAX3088Es' driver slew rates are not limited, making transmit speeds up to 10Mbps possible. The MAX3089E's slew rate is selectable between 115kbps, 500kbps, and 10Mbps by driving a selector pin with a single three-state driver. All devices feature enhanced ESD protection. All transmitter outputs and receiver inputs are protected to ±15kV using the Human Body Model.
These transceivers typically draw 375µA of supply current when unloaded, or when fully loaded with the drivers disabled.
All devices have a 1/8-unit-load receiver input impedance that allows up to 256 transceivers on the bus. The MAX3082E/MAX3085E/MAX3088E are intended for halfduplex communications, while the MAX3080E/MAX3081E/MAX3083E/MAX3084E/MAX3086E/MAX3087E are intended for full-duplex communications. The MAX3089E is selectable between half-duplex and full-duplex operation. It also features independently programmable receiver and transmitter output phase via separate pins.
Applications
- Industrial Control Local Area Networks
- Level Translators
- RS-422/RS-485 Communications
- Transceivers for EMI-Sensitive Applications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3082ECPA+ | PDIP | ||
| MAX3082ECSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3082ECSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3082EEPA+ | PDIP | ||
| MAX3082EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3082EESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX3082ECSA+ | PRODUCTION | |
| MAX3082ECSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX3082ECSA+T | PRODUCTION | |
| MAX3082EESA+T | PRODUCTION | |
|
Aug 28, 2018 - 1702A ASSEMBLY |
||
| MAX3082EESA+ | PRODUCTION | |
| MAX3082EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.