MAX3023
PRODUCTION+1.2V to +3.6V, 0.1µA, 100Mbps, Single-/Dual-/Quad-Level Translators
100Mbps Bidirectional Level Translators Require No Direction Pin
- Part Models
- 2
- 1ku List Price
- Starting From $6.56
Overview
- 100Mbps Guaranteed Data Rate
- Bidirectional Level Translation
- MAX13013 (Single)
- MAX13014 (Dual)
- MAX3023 (Quad)
- VL Operation Down to +1.2V
- Ultra-Low 0.1µA Supply Current When Disabled
- Low-Quiescent Current (0.1µA)
- UCSP, SC70, SOT23, and TSSOP Packages
The MAX13013/MAX13014/MAX3023 single-/dual-/quad-level translators provide the level shifting necessary to allow 100Mbps data transfer in a multivoltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Logic signals present on the VL side of the device appear as a higher voltage logic signal on the VCC side of the device, and vice-versa.
The MAX13013 single-, the MAX13014 dual-, and the MAX3023 (UCSP™ package) quad-level translators feature an enable (EN) input. The MAX3023 (TSSOP package) quad-level translator features EN and EN inputs. When disabled, each device places all inputs/outputs on both sides in tri-state and reduces the VCC supply current to 0.03µA, and the VL supply current to 0.1µA. These devices operate at a guaranteed 100Mbps data rate for VL > 1.8V.
The MAX13013/MAX13014/MAX3023 accept a +1.65V to +3.6V VCC voltage and a +1.2V to (VCC - 0.4V) VL voltage, making them ideal for data transfer between low-voltage ASICs/programmable logic devices (PLDs) and higher voltage systems. The MAX13013 is available in 3 x 2 UCSP and 6-pin SC70 packages. The MAX13014 is available in 3 x 3 UCSP and 8-pin SOT23 packages. The MAX3023 is available in 4 x 3 UCSP and 14-pin TSSOP packages. All devices operate over the extended -40°C to +85°C temperature range.
Applications
- Cell Phones
- CMOS Logic-Level Translation
- Global Positioning Systems (GPS)
- Low-Voltage ASIC Level Translation
- Portable Communication Devices
- Portable POS Systems
- SPI™ and MICROWIRE™ Level Translation
- Telecommunications Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3023EUD+ | Thin Shrink Small-Outline Package | ||
| MAX3023EUD+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3023 yet. Have something to say?
Start a Discussion on EngineerZone®