MAX250
PRODUCTION5V, Isolated, RS-232 Driver Receiver
- Part Models
- 6
- 1ku List Price
- Starting From $4.98
Overview
- Isolated Data Interface
- Single +5V Supply
- Uses Low Cost Optocouplers
- 5µW Power Shutdown
- 2 Transmitters and 2 Receivers
The MAX250 and MAX251 chip set form the heart of a complete, electronically isolated, RS-232 dual transmitter/receiver. By combining many functions on two chips, the cost and complexity required for an isolated digital interface is greatly reduced. Four low cost optocouplers, four capacitors, a diode and a small pot-core type transformer are all that are required to complete a 19.2k baud transceiver. Faster data rates are possible by using high speed optocouplers. In addition to the driving and receiving circuitry for the optocouplers, the chip set includes a push-pull transformer driver to supply power to the interface's isolated side.
Other convenient features include single +5V operation, a low power shutdown mode, and output enable control for three-state operation. The MAX250 and MAX251 are supplied in 14 lead DIP, 14 lead small outline and 20 leadless chip carrier packages.
The MAX252 has all the required components for RS-232 communication in a single package.
Applications
- Bridge Ground Differentials
- Data Links To Analog Circuits
- High Noise Data Communications
- Industrial Communications
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX250CPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX250CSD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX250CSD+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX250EPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX250ESD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX250ESD+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX250CSD+ | PRODUCTION | |
| MAX250CSD+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX250ESD+ | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX250ESD+ | PRODUCTION | |
| MAX250ESD+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| MAX250ESD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.