MAX22910
RECOMMENDED FOR NEW DESIGNS21mΩ, 80V High-Side Switch with Advanced Diagnostics and Load Current Monitoring
- Part Models
- 2
- 1ku List Price
- Starting From $6.49
Overview
- Reduced Power and Heat Dissipation
- 40mΩ (max) On-Resistance at TA = 125°C
- 1.2mA (typ) Supply Current with No Load
- Adjustable Output Current Limit from 0.7A to 9A
- Robustness and Advanced Diagnostics
- 80V Maximum Supply Range
- Independent Load Current Monitor Output
- ±6% (max) Accuracy in Monitoring Load Current more than 700mA
- Open-Wire Detection with Switch Closed
- Adjustable Open-Wire Detection Threshold
- Thermal Overload and Short-Circuit Protection
- Overload Diagnostic Output
- -40°C to +125°C Ambient Operating Temperature
- High-Speed Operation
- 110μs (max) Turn-On Propagation Delay
- <1μs (typ) IMON Response Time
- Flexibility Design
- Supply Voltage VDD from 4.75V to 80V
- Logic Voltage Interface VL from 1.6V to 5.5V
- Compact 4.5mm x 5.75mm FC2QFN
The MAX22910 is an industrial high-side switch that operates as a current sourcing output device. The highside switch has an on-resistance RON of 21mΩ (typ) and 40mΩ (max). The maximum load current is limited and set via the CURLIM resistor in the range of 0.7A to 9A with ±10% accuracy. At +100°C ambient temperature, the maximum continuous load current is up to 7A.
The MAX22910 is specified for operation up to 80V (max) supply voltage if OUT does not go below GND. The VL logic supply allows flexible logic interface levels in the range of 1.6V to 5.5V.
Open-wire detection detects wiring faults when the switch is on for load current below a threshold in the range of 1mA to 7mA, as set by the WBSET resistor.
Accurate load current monitoring at the IMON current output monitors the load current with ±4% accuracy between 2A and 9A and with ±6% accuracy between 0.7A and 2A when the device is not in the current limit.
The MAX22910 is protected against short-circuits, overcurrent, and thermal overload. Achieve fast load turn-off time by connecting an external TVS diode at OUT with a high clamp voltage to clamp inductive kickback energy.
The MAX22910 is available in a compact 4.5mm x 5.75mm FC2QFN package and is specified for operation from -40°C to +125°C ambient temperature.
APPLICATIONS
- Industrial Digital Output Modules
- Safety Output Modules
- Commercial Vehicle Controllers
- Motor Holding Brakes
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22910AFD+ | LFCSP | ||
| MAX22910AFD+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571E PIN/ERRATA |
||
| MAX22910AFD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 5 | ||
| LT3013 | RECOMMENDED FOR NEW DESIGNS | 250mA, 4V to 80V Low Dropout Micropower Linear Regulator with PWRGD |
| LT3014 | RECOMMENDED FOR NEW DESIGNS | 20mA, 3V to 80V Low Dropout Micropower Linear Regulator |
| LT3012 | RECOMMENDED FOR NEW DESIGNS | 250mA, 4V to 80V Low Dropout Micropower Linear Regulator |
| LT3011 | RECOMMENDED FOR NEW DESIGNS | 50mA, 3V to 80V Low Dropout Micropower Linear Regulator with PWRGD |
| LT3010/LT3010-5 | 50mA, 3V to 80V Low Dropout Micropower Linear Regulator |
Evaluation Kits
Latest Discussions
No discussions on MAX22910 yet. Have something to say?
Start a Discussion on EngineerZone®