MAX20357

PRODUCTION

Power Line Communication with ModelGauge Fuel Gauge and Charger

Industry's First Battery Management System with Power Line Communication

Viewing:

Part Details

  • Power Line Communication (PLC) Interface
    • 100kpbs System Throughput
    • 167.7kpbs Bit Rate
    • 200mA Dual-Slave and 400mA Mono-Slave Output Charging Current
    • Automatic Earbud Insertion/Removal Detection
    • 4Mbaud, Half-Duplex, Data Only UART Mode
    • PLC Controllable GPIOs, Reset and Shipping Mode
  • High-Efficiency Autonomous Charging System
    • 90% End-to-End Charging Efficiency from Master to Slave Battery
    • 400mA Integrated Linear Charger
    • Optimized Charging Efficiency by Automatic DVS Negotiation between Master and Slave
  • Robust PLC Output Protection Features
    • Highly Flexible Moisture Detection Block
    • Input Current Limiting
    • 8kV Contact ESD Protection
  • Small Solution Size
    • Low External Component Count
    • 2.69mm x 2.69mm 36-bump, 0.4mm pitch WLP Package
MAX20357
Power Line Communication with ModelGauge Fuel Gauge and Charger
MAX20357 Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX20357 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed