MAX14975

Robust Dual USB 3.0 Equalizer/Redriver with Extended Temperature Operation

Save Power While Supporting SuperSpeed USB 3.0 Interface in a Ruggedized Design

Viewing:

Part Details

  • Advanced Power-Saving Sleep Modes
    • Standby State: < 1mW (typ)
    • Receiver Detect State: 23mW (typ)
    • Dynamic Power-Down State: 82.5mW (typ)
    • Active State: 304mW (typ)
  • High-Performance Solution Designed to Overcome Lossy Channels
    • Three Levels of Input Equalization Up to 10dB
    • Six Levels of Output Deemphasis Up to 4dB
    • Compensates Up to 30in of Channel Losses with Deterministic Jitter: 12psP-P (max); Random Jitter: 1psRMS (max)
    • 10dB (typ) of Return Loss Up to 2.5GHz
  • Designed to Reliably Operate in Harsh Environments
    • Industrial Temperature Rated: -40°C to + 85°C
    • ±8kV Human Body Model (HBM) ESD Protection on All Pins
    • Housed in a Flow-Through (4.0mm x 4.0mm, 24-Pin) TQFN Package for Resistance to Vibration/Shocks
MAX14975
Robust Dual USB 3.0 Equalizer/Redriver with Extended Temperature Operation
MAX14975: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Latest Discussions

No discussions on MAX14975 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed