MAX1482

PRODUCTION

20µA, 1/8-Unit-Load, Slew-Rate-Limited, RS-485 Transceivers

Viewing:

Overview

  • Low 20µA Operating Current
  • Slew-Rate Limited for Reduced EMI and Reduced Reflections
  • 0.1µA Low-Current Shutdown Mode
  • Designed for RS-485 and RS-422 Applications
  • Operate from a Single +5V Supply
  • -7V to +12V Common-Mode Input Voltage Range
  • Allows up to 256 Transceivers on the Bus—Guaranteed (1/8-unit load)
  • Current Limiting and Thermal Shutdown for Driver Overload Protection
MAX1482
20µA, 1/8-Unit-Load, Slew-Rate-Limited, RS-485 Transceivers
MAX1482, MAX1483: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed