MAX13487E
PRODUCTIONHalf-Duplex RS-485/RS-422-Compatible Transceiver with AutoDirection Control
Eliminate an Isolated Control Channel with AutoDirection
- Part Models
- 2
- 1ku List Price
- Starting From $2.40
Overview
- AutoDirection Saves Space and BOM Cost
- AutoDirection Enables Driver Automatically on Transmission, Eliminating an Opto or Other Discrete Means of Isolation
- 8-Pin SO Package
- Robust Protection Features for Telecom, Industrial, and Isolated Applications
- Hot-Swap Capability to Eliminate False Transitions on the Bus During Power-Up or Live Insertion
- Extended ESD Protection for RS-485 I/O Pins (±15kV Human Body Model)
- Options Optimize Designs for Speed or Errorless Data Transmission
- Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX13487E)
- High-Speed Version (MAX13488E) Allows for Transmission Speeds Up to 16Mbps
- 1/4-Unit Load, Allowing Up to 128 Transceivers on the Bus
The MAX13487E/MAX13488E +5V, half-duplex, ±15kV ESD-protected RS-485/RS-422-compatible transceivers feature one driver and one receiver. The MAX13487E/MAX13488E include a hot-swap capability to eliminate false transitions on the bus during power-up or live insertion.
The MAX13487E/MAX13488E feature Maxim's proprietary AutoDirection control. This architecture makes the devices ideal for applications, such as isolated RS-485 ports, where the driver input is used in conjunction with the driver-enable signal to drive the differential bus. The MAX13487E features reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free transmission up to 500kbps. The MAX13488E driver slew rate is not limited, allowing transmit speeds up to 16Mbps.
The MAX13487E/MAX13488E feature a 1/4-unit load receiver input impedance, allowing up to 128 transceivers on the bus. These devices are intended for half-duplex communications. All driver outputs are protected to ±15kV ESD using the Human Body Model. The MAX13487E/MAX13488E are available in an 8-pin SO package. The devices operate over the extended -40°C to +85°C temperature range.
Design Solution: Simplify Your Industrial Interface by Eliminating RS-485 Control Lines ›
Applications
- Automated HVAC Systems
- Industrial Controls
- Industrial Motor Drives
- Isolated RS-485 Interfaces
- Utility Meters
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13487EESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX13487EESA+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.