MAX13046E
PRODUCTIONSingle- and Dual-Bidirectional Low-Level Translator
Industry's First Bidirectional Level Translators with Operation Down to +1.1V
- Part Models
- 2
- 1ku List Price
- Starting From $2.76
Overview
- Bidirectional Level Translation
- Operation Down to +1.1V on VL
- Ultra-Low Supply Current in Shutdown Mode 1µA (max)
- Guaranteed Push-Pull Driving Data Rate
- 8Mbps (+1.2V ≤ VL ≤ +3.6V, VCC ≤+5.5V)
- 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
- Extended ESD Protection on the I/O VCC Lines
- ±15kV Human Body Model
- ±15kV IEC61000-4-2 Air-Gap Discharge Method
- ±8kV IEC61000-4-2 Contact Discharge
- Low Supply Current
- Short-Circuit Protection
- Space-Saving µDFN and UTQFN Packages
The MAX13046E/MAX13047E ±15kV ESD-protected bidirectional level translators provide level shifting for data transfer in a multivoltage system. The MAX13046E is a single-channel translator, and the MAX13047E is a dual-channel translator. Externally applied voltages, VCC and VL, set the logic level on either side of the device. The MAX13046E/MAX13047E utilize a transmission-gate-based design to allow data translation in either direction (VL ⇔ VCC) on any single data line. The MAX13046E/MAX13047E accept VL from +1.1V to the minimum of either +3.6V or (VCC + 0.3V), and VCC from +1.65V to +5.5V, making these devices ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems.
The MAX13046E/MAX13047E feature a shutdown mode that reduces supply current to less than 1µA thermal short-circuit protection, and ±15kV ESD protection on the VCC side for enhanced protection in applications that route signals externally. The MAX13046E/MAX13047E operate at a guaranteed data rate of 8Mbps when push-pull driving is used.
The MAX13046E is available in a 6-pin µDFN package, and the MAX13047E is available in a 10-pin UTQFN. Both devices are specified over the extended -40°C to +85°C operating temperature range.
Applications
- Cell Phones
- CMOS Logic-Level Translation
- I²C and 1-Wire Translation
- Portable Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13046EELT+ | LFCSP | ||
| MAX13046EELT+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX13046EELT+ | PRODUCTION | |
| MAX13046EELT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX13046E yet. Have something to say?
Start a Discussion on EngineerZone®