LT1328
PRODUCTION4Mbps IrDA Infrared Receiver
- Part Models
- 6
- 1ku List Price
- Starting From $3.31
Overview
- SIR, FIR and 4ppm Compatible
- Low Frequency Ambient Rejection Loop
- Supply Current: 2mA
- 8-Lead MSOP and SO Packages
- 5V Single Supply Operation
- Optional High Frequency Noise Rejection
The LT1328 is a photodiode receiver that supports IrDA® data rates up to 4Mbps as well as other modulation methods such as Sharp ASK and TV remote control. The LT1328 MSOP contains all the necessary circuitry to convert current pulses from an external photodiode to a digital TTL output while rejecting unwanted lower frequency interference. The LT1328 plus five external components is all that is required to make an IrDA compatible receiver.
Power requirements for the LT1328 are minimal—a single 5V supply and 2mA of quiescent current. Internal high-pass filtering attenuates interfering signals such as sunlight, incandescent and fluorescent lamps and is selectable at Pin 7 for low or high data rates. The LT1328’s ease of use and flexibility make it an ideal solution for numerous other photodiode receiver applications. The LT1328 is available in the SO-8 as well as the tiny MSOP for size-critical applications.
Applications
- IrDA Applications
- Sharp/Newton
- TV Remote
- Noncontact Telemetry
- Wireless Slave for Photographic Flash
- Keyless Entry
- Optical Data Transfer
- Infrared Home Control Systems
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 2
Spec Notice 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1328CMS8#PBF | 8-Lead MSOP | ||
| LT1328CMS8#TRPBF | 8-Lead MSOP | ||
| LT1328CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1328CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1328IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1328IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT1328CMS8#PBF | PRODUCTION | |
| LT1328CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT1328CMS8#PBF | PRODUCTION | |
| LT1328CMS8#TRPBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1328CS8#PBF | PRODUCTION | |
| LT1328CS8#TRPBF | PRODUCTION | |
| LT1328IS8#PBF | PRODUCTION | |
| LT1328IS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1328CS8#PBF | PRODUCTION | |
| LT1328CS8#TRPBF | PRODUCTION | |
| LT1328IS8#PBF | PRODUCTION | |
| LT1328IS8#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1328CS8#PBF | PRODUCTION | |
| LT1328CS8#TRPBF | PRODUCTION | |
| LT1328IS8#PBF | PRODUCTION | |
| LT1328IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1328
- LT1328PD
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.