ICM7250

PRODUCTION

8-Bit Binary, Programmable, RC Timer Counter

Viewing:

Overview

  • Improved Second Source! (See 3rd page for "Maxim AdvantageTM")
  • Low Supply Current: 120μA
  • Timing from μs to Days
  • Shutdown Current less than 10μA
  • Programmable Fixed Count
  • Cascadable for Long Range Timing
  • Monostable or Astable Operation
  • Low Power CMOS

The Maxim ICM7240/50/60 are programmable timer/ counters and the Maxim ICM7242 is a fixed timer/ counter. They require only 120μA of supply current, while generating delays from microseconds to days. Each device combines a counter with an internal oscillator whose period is controlled by an external resistor and capacitor. The oscillator can be inhibited and an external clock applied to the TB 1/0 terminal. The programmable counters in the ICM7240/50/60 can be programmed using thumbwheel switches, jumpers, and analog switches.

The ICM7240 has an 8 bit programmable counter and can generate time delays from 1 to 255 RC time constants. The ICM7250 has a two digit programmable BCD counter and can generate time delays from 1 to 99 RC time constants. The ICM7260 is used for "real time" applications and has a modulo 60 programmable divider, producing time delays from 1 to 59 RC time constants. The ICM7242 has an 8 bit fixed counter and can generate a time delay of 1 and 128 RC time constants. These four devices are easily cascaded and can operate in either astable or monostable configurations, using the on-chip control flip-flop with Trigger and Reset inputs.

APPLICATIONS

  • ON/OFF Delay Timers
  • Batch Timer/Sequencers
  • Cycle Timers
  • Programmable Timers
  • Frequency Synthesizers
  • Ultra-Long Time Delay Generators

ICM7250
8-Bit Binary, Programmable, RC Timer Counter
ICM7240, ICM7242, ICM7250, ICM7260: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ICM7250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed