HMC870
RECOMMENDED FOR NEW DESIGNSMZ Optical Modulator Driver SMT, DC - 20 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Wide Supply Range from 3.3V to 7V
- Adjustable Output Amplitude: 2.5 - 8VP-P
- Low DC Power Consumption 1W for VOUT = 8VP-P at VDD = 7V
- Low Additive RMS Jitter, <300fs
- Cross Point Adjustment
- 32 Lead 5×5mm SMT Package: 25mm2
The HMC870LC5 is a GaAs MMIC pHEMT Distributed Driver Amplifier packaged in a leadless 5x5 mm surface mount package which operates between DC and 20 GHz. The amplifier provides 17 dB of gain, 8Vp-p saturated output swing and features output swing cross point adjustment. Gain flatness is excellent at ±0.5 dB as well as very low additive RMS jitter of 300 fs for 10 Gbps operation.
The HMC870LC5 provides Metro and Long Haul designers with scalable power dissipation for varying output drive requirements. (<0.4W at VOUT = 3.6VP-P and <1W at VOUT = 8.5VP-P) The HMC870LC5 has a very wide supply (VDD) operating range from +3.3V to +7V, and the RF I/Os are internally matched to 50 Ohms.
APPLICATIONS
- 10 Gbps NRZ MZ & Low V Modulator Driver
- 10 Gbps RZ Transmission
- 40 Gbps DQPSK
- Broadband Gain Block for Test & Measurement Equipment
- Military & Space
Documentation
Data Sheet 1
Technical Articles 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC870LC5 | 32-Lead QFN (5mm x 5mm w/ EP) | ||
| HMC870LC5TR | 32-Lead QFN (5mm x 5mm w/ EP) | ||
| HMC870LC5TR-R5 | 32-Lead QFN (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.