HMC866
PRODUCTION32 Gbps Limiting Amplifier
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Supports Data Rates up to 43 Gbps.
- Low Power Dissipation: 280 mW @ VCC = +3.3V
- Differential Small Signal Gain: 29 dB
- Input Sensitivity: 20 mVp-p Differential
- 3-dB Bandwidth: 26.5 GHz
- Adjustable Output Voltage
- Swing up to 800 mVP-P Differential
- 16 Lead 3x3mm SMT package: 9mm2
The HMC866LC3 is a Limiting Amplifier packaged in a leadless 3x3 mm ceramic surface mount package. The amplifier supports up to 43 Gbps operation and provides 29 dB of differential gain. The output voltage swing is adjustable up to 800 mVp-p differential by using the VAC analog control input and the additive RMS jitter is less than 300 fs for 32 Gbps operation. The amplifier allows external offset correction function to both inputs and outputs.
All input/output RF signals of the HMC866LC3 are terminated with 50 Ohms to +3.3V internally and may be either AC or DC coupled. The outputs of the device can be operated either differentially or singleended. Outputs can be connected directly to 50 Ohm terminated system referenced to 3.3V, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non 3.3V level.
APPLICATIONS
The HMC866LC3 is ideal for:
- 100 Gbps Ethernet
- 100 Gbps Long Haul
- 40 Gbps (D)QPS K Receivers
- Broadband Gain Block for Test & Measurement Equipment
Documentation
Data Sheet 1
Quality Documentation 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC866LC3 | 16-Lead QFN (3mm x 3mm w/ EP) | ||
| HMC866LC3TR | 16-Lead QFN (3mm x 3mm w/ EP) | ||
| HMC866LC3TR-R5 | 16-Lead QFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.