HMC854
RECOMMENDED FOR NEW DESIGNS28 Gbps 4:1 Mux SMT with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Differential & Singe-Ended Operation
- Half-Rate Clock Input
- Quarter-Rate Reference Clock Output
- Fast Rise and Fall Times: 16 ps
- Low Power Consumption: 510 mW typ.
- Programmable Differential Output Voltage Swing: 700 - 1250 mV
- Single Supply: -3.3V
- 32 Lead 5x5mm SMT Package: 25mm2
The HMC854LC5 is a 4:1 multiplexer designed for 28 Gbps data serialization. The mux latches the four differential inputs on a rising edge of the input clock. The device uses both rising and falling edges of the half-rate clock to serialize the data. A quarter-rate clock output generated on chip can be used to synchronize data into the mux. The mux is DC coupled supporting broadband operation.
All clock and data inputs to the HMC854LC5 are CML and terminated on-chip with 50 Ohms to the positive supply, GND, and may be DC or AC coupled. The differential outputs are source terminated to 50 Ohms and may also be AC or DC coupled. Outputs can be connected directly to a 50 Ohm ground terminated system, or drive devices with CML logic input. The HMC854LC5 also features an output level control pin, VR, which allows for loss compensation or signal level optimization. The HMC854LC5 operates from a single -3.3V supply and is available in ROHS compliant 5x5 mm SMT package.
APPLICATIONS
- SONET OC-192
- Broadband Test & Measurement
- Serial Data Transmission up to 28 Gbps
- Mux Modes:
4:1 @ 28 Gbps NRZ
2:1 @ 14 Gbps RZ and NRZ - FPGA Interfacing
Documentation
Data Sheet 1
Quality Documentation 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC854LC5 | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) | ||
| HMC854LC5TR | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) | ||
| HMC854LC5TR-R5 | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.