HMC848
Obsolete45 Gbps 1:4 Demux SMT with Programmable Output Voltage
Overview
- Supports Data Rates up to 45 Gbps
- Half Rate Clock Input
- Quarter Rate Reference Clock Output
- Fast Rise and Fall Times: 25 / 21 ps
- Programmable Differential Output Voltage Swing: 300 - 1000 mVp-p
- Single Supply: +3.3V
- 32 Lead 5x5mm SMT Package: 25mm²
The HMC848LC5 is a 1:4 demultiplexer designed for data deserialization up to 45 Gbps. The device uses both rising and falling edges of the half-rate clock to sample the input data in sequence, D0-D3 and latches the data onto the differential outputs. A quarter-rate clock output generated on-chip can be used to clock the data into other devices.
All clock and data inputs / outputs of the HMC848LC5 are CML and terminated on-chip with 50 Ohms to the VCC, and may be DC or AC coupled. The inputs and outputs of the HMC848LC5 may be operated either differentially or single-ended. The HMC848LC5 also features an output level control pin, VCTRL, which allows for loss compensation or signal level optimization. The HMC848LC5 operates from a single +3.3V supply and is available in ROHS compliant 5x5 mm SMT package.
Applications
- SONET OC-768
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 45 Gbps
- High Speed ADC Interfacing
To request data sheet and for additional information, please contact RFMG-hsl@analog.com
Documentation
Quality Documentation 2
Tape & Reel Specification 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.