HMC745
RECOMMENDED FOR NEW DESIGNS13 Gbps, Fast Rise Time XOR/XNOR Gate with Programmable Output Voltage and Positive Supply
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Inputs terminated internally at 50 Ω
- Differential and single-ended operation
- Fast rise and fall times: 21/19 ps
- Low power consumption: 240 mW (typical)
- Programmable Differential
Output voltage swing: 600 mV to 1200 mV - Propagation delay: 95 ps
- Single supply: 3.3 V
- 16-terminal, ceramic 3 mm × 3 mm LCC package
The HMC745 is a XOR/XNOR gate function designed to support data transmission rates of up to 13 Gbps, and clock frequencies as high as 13 GHz. The HMC745 also features an output level control pin, VR, which permits loss compensation or signal level optimization.
All input and output signals to the HMC745 are terminated with 50 Ω to VCC on-chip, and can be either ac-coupled or dc-coupled
Inputs or outputs can be connected directly to a 50 Ω VCC terminated system, while dc blocking capacitors may be used if the terminating system is 50 Ω to ground. The HMC745 operates from a single 3.3 V dc supply, and is available in a ceramic, RoHS compliant, 3 mm × 3 mm LCC package.
Applications
- RF automatic test equipment (ATE) applications
- Broadband test and measurement
- Serial data transmission up to 13 Gbps
- Digital logic systems up to 13 GHz
Documentation
Data Sheet 1
Quality Documentation 2
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC745LC3 | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC745LC3TR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC745LC3TR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.